text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU3070AFF000XXX

Catalog No. : 1SDA075297R1

Description:  XT4V 250 TMF 70-700 3P F F UL/CSA

UPC: 8015644792749

XT4V 250 TMF 70-700 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 TMF 70-700 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

70 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL