text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU4110BFF000XXX

Catalog No. : 1SDA075284R1

Description:  XT4L 250TMA 110 550-1100 4PFFUL/CSA

UPC: 8015644792619

XT4L 250 TMA 110 550..1100 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 TMA 110 550..1100 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

110 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL