text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU4025AFF000XXX

Catalog No. : 1SDA075240R1

Description:  XT4H 250 TMF 25-400 4p F F UL/CSA

UPC: 8015644792176

XT4H 250 TMF 25-400 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 TMF 25-400 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

25 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL