text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU3100BFF000XXX

Catalog No. : 1SDA075232R1

Description:  XT4H 250TMA 100 500-1000 3PFFUL/CSA

UPC: 8015644792091

XT4H 250 TMA 100 500..1000 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 TMA 100 500..1000 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

100 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL