text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4250BFF000XXX

Catalog No. : 1SDA075187R1

Description:  XT4N 250TMA250 1250-2500 4PFFUL/CSA

UPC: 8015644791643

XT4N 250 TMA 250 1250..2500 4p FF UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 TMA 250 1250..2500 4p FF UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

250 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL