text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SU3125MFF000XXX

Catalog No. : 1SDA075150R1

Description:  XT3S 225 MCP IN=125 3P F F UL/CSA

UPC: 8015644791278

XT3S 225 MCP In=125 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 225 MCP In=125 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

125 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL