text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SU3100MFF000XXX

Catalog No. : 1SDA075149R1

Description:  XT3S 225 MCP Iu=100 3p F F UL/CSA

UPC: 8015644791261

XT3S 225 MCP In=100 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 225 MCP In=100 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

100 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL