text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SU4070AFF000XXX

Catalog No. : 1SDA075140R1

Description:  XT3S 225 TMF 70-700 4P F F UL/CSA

UPC: 8015644791179

XT3S 225 TMF 70-700 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3S 225 TMF 70-700 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

70 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL