text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NU4060AFF000XXX

Catalog No. : 1SDA075119R1

Description:  XT3N 225 TMF 60-600 4P F F UL/CSA

UPC: 8015644790967

XT3N 225 TMF 60-600 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 225 TMF 60-600 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

60 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL