text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NU3200AFF000XXX

Catalog No. : 1SDA075117R1

Description:  XT3N 225 TMF 200-2000 3P F F UL/CSA

UPC: 8015644790943

XT3N 225 TMF 200-2000 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 225 TMF 200-2000 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

200 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL