text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU3100LFF000XXX

Catalog No. : 1SDA075105R1

Description:  XT2H 125 Ekip M-LIU In=100A 3p FF UL/CSA

UPC: 8015644790820

C.BREAKER TMAX XT2H 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-M-LIU R 100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 125 Ekip M-LIU In=100A 3p FF UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

100 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL