text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU3060LFF000XXX

Catalog No. : 1SDA075101R1

Description:  XT2V 125 Ekip M-LIU In=60A 3p F F UL/CSA

UPC: 8015644790783

C.BREAKER TMAX XT2V 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-M-LIU R 60 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 125 Ekip M-LIU In=60A 3p F F UL/CSA

Standards

UL

Rated Current

60 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL