text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU3125GFF000XXX

Catalog No. : 1SDA075044R1

Description:  XT2V 125 EKIPLSIG IN=125A3PFFUL/CSA

UPC: 8015644790219

C.BREAKER TMAX XT2V 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 125 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 125 Ekip LSIG In=125A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

125 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL