text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU4025GFF000XXX

Catalog No. : 1SDA075036R1

Description:  XT2L 125 Ekip LSIG In=25A 4p F F UL/CSA

UPC: 8015644790134

C.BREAKER TMAX XT2L 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 25 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 125 Ekip LSIG In=25A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

25 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL