Alternate Catalog No. : XT2HU4100GFF000XXX
n° de catalogue : 1SDA075028R1
Description: XT2H 125 EKIPLSIG IN=100A4PFFUL/CSA
UPC: 8015644790059
C.BREAKER TMAX XT2H 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 100 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2H 125 Ekip LSIG In=100A 4p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
100 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |