text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU4100FFF000XXX

Catalog No. : 1SDA074978R1

Description:  XT2H 125 EKIPLSI IN=100A 4PFFUL/CSA

UPC: 8015644789558

C.BREAKER TMAX XT2H 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 125 Ekip LSI In=100A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

100 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL