text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU3010FFF000XXX

Catalog No. : 1SDA074970R1

Description:  XT2H 125 EKIP LSI IN=10A 3PFFUL/CSA

UPC: 8015644789473

C.BREAKER TMAX XT2H 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 10 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 125 Ekip LSI In=10A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

10 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL