text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU3025FFF000XXX

Catalog No. : 1SDA074961R1

Description:  XT2S 125 EKIP LSI IN=25A 3PFFUL/CSA

UPC: 8015644789381

C.BREAKER TMAX XT2S 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 25 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 125 Ekip LSI In=25A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

25 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL