text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU4125EFF000XXX

Catalog No. : 1SDA074949R1

Description:  XT2V 125 EKIPLS/I IN=125A4PFFUL/CSA

UPC: 8015644789268

C.BREAKER TMAX XT2V 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 125 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 125 Ekip LS/I In=125A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

125 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL