Alternate Catalog No. : XT2LU3125EFF000XXX
Catalog No. : 1SDA074934R1
Description: XT2L 125 EKIPLS/I IN=125A3PFFUL/CSA
UPC: 8015644789114
C.BREAKER TMAX XT2L 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 125 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2L 125 Ekip LS/I In=125A 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
125 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |