text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU4060EFF000XXX

Catalog No. : 1SDA074917R1

Description:  XT2S 125 Ekip LS/I In=60A 4p F F UL/CSA

UPC: 8015644788940

C.BREAKER TMAX XT2S 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 60 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 125 Ekip LS/I In=60A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

60 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL