text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU3125MFF000XXX

Catalog No. : 1SDA074899R1

Description:  XT2L 125 MCP Iu=125 3p F F UL/CSA

UPC: 8015644788766

C.BREAKER TMAX XT2L 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MCP Iu 125 A I3=625...1250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 125 MCP Iu=125 3p F F UL/CSA

Standards

UL

Rated Current

125 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL