text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU4015AFF000XXX

Catalog No. : 1SDA074859R1

Description:  XT2V 125 TMF 15-400 4P F F UL/CSA

UPC: 8015644788360

C.BREAKER TMAX XT2V 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 15-400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 125 TMF 15-400 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

15 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL