text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VU3125BFF000XXX

Catalog No. : 1SDA074858R1

Description:  XT2V 125TMA 125-625-1250 3PFFUL/CSA

UPC: 8015644788353

C.BREAKER TMAX XT2V 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 125 I3=625...1250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 125 TMA 125-625..1250 3p FF UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

125 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL