text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU4110BFF000XXX

Catalog No. : 1SDA074843R1

Description:  XT2L 125TMA 110-550-1100 4PFFUL/CSA

UPC: 8015644788209

C.BREAKER TMAX XT2L 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 110 I3=550...1100 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 125 TMA 110-550..1100 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

110 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL