Alternate Catalog No. : XT2LU4090BFF000XXX
Catalog No. : 1SDA074841R1
Description: XT2L 125 TMA 90-450-900 4PFF UL/CSA
UPC: 8015644788186
C.BREAKER TMAX XT2L 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 90 I3=450...900 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2L 125 TMA 90-450..900 4p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
90 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |