text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU3015AFF000XXX

Catalog No. : 1SDA074817R1

Description:  XT2L 125 TMF 15-400 3P F F UL/CSA

UPC: 8015644787943

C.BREAKER TMAX XT2L 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 15-400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 125 TMF 15-400 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

15 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL