Alternate Catalog No. : XT2HU4020AFF000XXX
Catalog No. : 1SDA074804R1
Description: XT2H 125 TMF 20-400 4P F F UL/CSA
UPC: 8015644787813
C.BREAKER TMAX XT2H 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 20-400 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMF |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2H 125 TMF 20-400 4p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
20 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |