text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU3100BFF000XXX

Catalog No. : 1SDA074744R1

Description:  XT2N 125TMA 100-500-1000 3PFFUL/CSA

UPC: 8015644787219

C.BREAKER TMAX XT2N 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 100 I3=500...1000 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 125 TMA 100-500..1000 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

100 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL