text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU3080BFF000XXX

Catalog No. : 1SDA074742R1

Description:  XT2N 125 TMA 80-400-800 3PFF UL/CSA

UPC: 8015644787196

C.BREAKER TMAX XT2N 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 125 TMA 80-400..800 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

80 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL