text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU3030AFF000XXX

Catalog No. : 1SDA074736R1

Description:  XT2N 125 TMF 30-400 3P F F UL/CSA

UPC: 8015644787134

C.BREAKER TMAX XT2N 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 30-400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 125 TMF 30-400 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

30 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL