text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1HU4025AFF000XXX

Catalog No. : 1SDA074711R1

Description:  XT1H 125 TMF 25-500 4P F F UL/CSA

UPC: 8015644786885

XT1H 125 TMF 25-500 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1H 125 TMF 25-500 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

25 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL