text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1SU3090AFF000XXX

Catalog No. : 1SDA074675R1

Description:  XT1S 125 TMF 90-900 3P F F UL/CSA

UPC: 8015644786526

XT1S 125 TMF 90-900 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1S 125 TMF 90-900 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

90 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL