text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1NU4125AFF000XXX

Catalog No. : 1SDA074663R1

Description:  XT1N 125 TMF 125-1250 4P F F UL/CSA

UPC: 8015644786403

XT1N 125 TMF 125-1250 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1N 125 TMF 125-1250 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600Y/347 V

Rated Current

125 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL