text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3N54250AFF000XXX

Catalog No. : 1SDA070170R1

Description:  XT3N 250 TMD 250-2500 4pFF InN=100% 50�C

UPC: 8015644709839

C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A 50??C FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMD 250-2500 4pFF InN=100% 50°C

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC