text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3N53250AFF000XXX

Catalog No. : 1SDA070163R1

Description:  XT3N 250 TMD 250-2500 3p F F 50�C

UPC: 8015644709761

C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A 50??C
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMD 250-2500 3p F F 50°C

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC