text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2N54032AFF000XXX

Catalog No. : 1SDA070130R1

Description:  XT2N 160 TMD 32-320 4p F F 50�C

UPC: 8015644709341

C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-320 A 50�C
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 TMD 32-320 4p F F 50°C

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

32 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC