text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2N53100BFF000XXX

Catalog No. : 1SDA070125R1

Description:  XT2N 160 TMA 100-1000 3p F F 50�C

UPC: 8015644709297

C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 100 I3=500...1000 A 50??C
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 TMA 100-1000 3p F F 50°C

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC