text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1C54150AFF000XXX

Catalog No. : 1SDA070100R1

Description:  XT1C 160 TMD 150-1500 4pFF InN=100% 50�C

UPC: 8015644709044

C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 150-1500 A 50�C FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1C 160 TMD 150-1500 4pFF InN=100% 50°C

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

150 A

Interruption Rating

C

Number of Poles

4

Approvals

Certification

IEC