text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1C54025AFF000XXX

Catalog No. : 1SDA070092R1

Description:  XT1C 160 TMD 25-450 4p F F 50�C

UPC: 8015644708962

C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-450 A 50�C
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1C 160 TMD 25-450 4p F F 50°C

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

C

Number of Poles

4

Approvals

Certification

IEC