text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2N175TW

Catalog No. : 1SDA069797R1

Description:  A2N 250 TMF 175-1750 3P F F UL

UPC: 8015644705473

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

175 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

UL