text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2A250TW

Catalog No. : 1SDA069794R1

Description:  A2A 250 TMF 250-2500 3P F F UL

UPC: 8015644705442

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

250 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

10 kA

Approvals

Certification

UL