text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2A125TW

Catalog No. : 1SDA069789R1

Description:  A2A 250 TMF 125-1250 3P F F UL

UPC: 8015644705398

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

125 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

10 kA

Approvals

Certification

UL