text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2N150TW-2

Catalog No. : 1SDA069784R1

Description:  A2N 250 TMF 150-1500 2P F F UL

UPC: 8015644705343

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

150 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

UL