text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2A200TW-2

Catalog No. : 1SDA069780R1

Description:  A2A 250 TMF 200-2000 2P F F UL

UPC: 8015644705305

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

200 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

10 kA

Approvals

Certification

UL