text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2A150TW-2

Catalog No. : 1SDA069778R1

Description:  A2A 250 TMF 150-1500 2P F F UL

UPC: 8015644704285

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

150 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

10 kA

Approvals

Certification

UL