text.skipToContent text.skipToNavigation

Alternate Catalog No. : A2A125TW-2

Catalog No. : 1SDA069776R1

Description:  A2A 250 TMF 125-1250 2P F F UL

UPC: 8015644704278

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

125 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

10 kA

Approvals

Certification

UL