text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N040TW

Catalog No. : 1SDA069757R1

Description:  A1N 100 TMF 40-400 3P F F UL

UPC: 8015644705169

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

40 A

Number of Poles

3

FrameSize

100 A

Interruption Rating

25 kA

Approvals

Certification

UL