text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N015TW

Catalog No. : 1SDA069753R1

Description:  A1N 100 TMF 15-300 3P F F UL

UPC: 8015644705121

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

15 A

Number of Poles

3

FrameSize

100 A

Interruption Rating

25 kA

Approvals

Certification

UL