text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1A030TW

Catalog No. : 1SDA069745R1

Description:  A1A 100 TMF 30-300 3P F F UL

UPC: 8015644704445

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

30 A

Number of Poles

3

FrameSize

100 A

Interruption Rating

10 kA

Approvals

Certification

UL